Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-25 HI
Part #:705017
Catalog #:ERX-25 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5625 in |
| Outer Race OD (in): | 3.1496 in | Outer Race OD (mm): | 80 mm |
| Inner Ring OD (in): | 2.063 in | Centerline to Front Face (in): | 1.188 in |
| Outer Race Width (in): | 1.093 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Seal Type: | High Temp Labyrinth |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 5/16-24 UNF |
| Bore Shape: | Straight | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Increased |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Options: | High Temperature | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Lubrication Type: | PTFE thickened Grease |
| Duty/Status: | Standard | Maximum Speed (rpm): | 1800 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Maximum Operating Temperature (F): | 400 °F | Size Code: | 2-19 |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.06 in | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0376 cps | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,340 lb | Static Load Rating (lb): | 4,467 lb |
| Maximum Operating Temperature (C): | 204 °C |
General Specifications
| UPC: | 662461259030 | Weight: | 2.00 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

