Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-35 HI
Part #:705057
Catalog #:ERX-35 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.19 in | Bore Size (in): | 2.1875 in |
| Outer Race OD (in): | 3.937 in | Outer Race OD (mm): | 100 mm |
| Centerline to Front Face (in): | 1.313 in | Outer Race Width (in): | 1.188 in |
| Inner Ring OD (in): | 2.719 in | Length Through Bore (in): | 2.188 in |
| Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Set Screw Thread: | 3/8-24 UNF |
| Seal Type: | High Temp Labyrinth | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Misalignment: | None |
| Internal Clearance: | Increased | Expansion: | No |
| Outer Ring Land Profile: | Tapered Lands | Options: | High Temperature |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Ability to Relubricate: | Yes | Vibration Frequency Roller Spin: | 0.0437 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Lubrication Type: | PTFE thickened Grease |
| Maximum Operating Temperature (F): | 400 °F | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Maximum Speed (rpm): | 1400 rpm | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Duty/Status: | Standard | Size Code: | 2-23 |
| Series: | Unmounted Replacement Bearings | Inner Ring Fillet Radius (in): | 0.08 in |
| Locking Type: | Set Screw | Static Load Rating (lb): | 6,601 lb |
| Maximum Operating Temperature (C): | 204 °C | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 9,752 lb |
General Specifications
| UPC: | 662461259429 | Weight: | 3.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

