Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-36 HI
Part #:705058
Catalog #:ERX-36 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.25 in |
| Centerline to Front Face (in): | 1.563 in | Inner Ring OD (in): | 2.984 in |
| Outer Race OD (mm): | 110 mm | Outer Race OD (in): | 4.3307 in |
| Outer Race Width (in): | 1.25 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Set Screw Thread: | 3/8-24 UNF | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Seal Type: | High Temp Labyrinth | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Increased |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Options: | High Temperature |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Inner Ring Fillet Radius (in): | 0.08 in |
| Maximum Speed (rpm): | 1250 rpm | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Size Code: | 2-27 |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Duty/Status: | Standard | Lubrication Type: | PTFE thickened Grease |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 400 °F |
| Vibration Frequency Roller Spin: | 0.0432 cps | Maximum Operating Temperature (C): | 204 °C |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 11,789 lb |
| Static Load Rating (lb): | 8,150 lb |
General Specifications
| UPC: | 662461259436 | Weight: | 4.30 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

