Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-39 HI
Part #:705061
Catalog #:ERX-39 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.4375 in |
| Outer Race OD (mm): | 110 mm | Outer Race Width (in): | 1.25 in |
| Inner Ring OD (in): | 2.984 in | Outer Race OD (in): | 4.3307 in |
| Centerline to Front Face (in): | 1.563 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Seal Type: | High Temp Labyrinth | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 3/8-24 UNF |
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Increased |
| Options: | High Temperature | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 2-27 | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Vibration Frequency Roller Spin: | 0.0432 cps | Maximum Speed (rpm): | 1250 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Series: | Unmounted Replacement Bearings | Inner Ring Fillet Radius (in): | 0.08 in |
| Lubrication Type: | PTFE thickened Grease | Maximum Operating Temperature (F): | 400 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 11,789 lb |
| Static Load Rating (lb): | 8,150 lb | Maximum Operating Temperature (C): | 204 °C |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461259450 | Weight: | 3.80 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

