Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-40 HI
Part #:705062
Catalog #:ERX-40 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outer Race OD (in): | 4.9213 in | Length Through Bore (in): | 2.75 in |
| Bore Size (in): | 2.5 in | Inner Ring OD (in): | 3.438 in |
| Outer Race Width (in): | 1.375 in | Centerline to Front Face (in): | 1.688 in |
| Overall Width (in): | 2.75 in | Outer Race OD (mm): | 125 mm |
| Outer Race Width (mm): | 34.9 mm |
Technical Specifications
| Measure Units: | Inch | Bearing Insert Coating: | Black Oxide |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Misalignment: | None | Expansion: | No |
| Platform: | Gold Line Ball Bearing | Seal Type: | Nomex Seal |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| End Cap: | No | Precision Rating: | ABEC 1 |
| Internal Clearance: | Increased | Set Screw Thread: | 7/16-20 UNF |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Outer Ring Defect: | 0.0684 cps | Series: | Unmounted Replacement Bearings |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Size Code: | 2-211 | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Krytox 226 | Vibration Frequency Roller Spin: | 0.0451 cps |
| Maximum Speed (rpm): | 1100 rpm | Duty/Status: | Standard |
| Inner Ring Fillet Radius (in): | 0.08 in | Maximum Operating Temperature (F): | 400 °F |
| Vibration Frequency Inner Ring Defect: | 0.0982 cps | Maximum Operating Temperature (C): | 204 °C |
| Static Load Rating (lb): | 10,063 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 13,971 lb |
General Specifications
| UPC: | 662461259467 | Weight: | 6.25 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

