Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-43 HI
Part #:705063
Catalog #:ERX-43 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.6875 in |
| Outer Race OD (in): | 4.9213 in | Centerline to Front Face (in): | 1.688 in |
| Outer Race OD (mm): | 125 mm | Inner Ring OD (in): | 3.438 in |
| Outer Race Width (in): | 1.375 in | Length Through Bore (in): | 2.75 in |
| Outer Race Width (mm): | 34.9 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 7/16-20 UNF |
| Rolling Element: | Ball Bearing | Seal Type: | High Temp Labyrinth |
| Measure Units: | Inch | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Increased |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide |
| End Cap: | No | Options: | High Temperature |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 400 °F | Maximum Speed (rpm): | 1100 rpm |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Size Code: | 2-211 |
| Vibration Frequency Outer Ring Defect: | 0.0684 cps | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | PTFE thickened Grease |
| Vibration Frequency Inner Ring Defect: | 0.0982 cps | Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0451 cps | Duty/Status: | Standard |
| Inner Ring Fillet Radius (in): | 0.08 in | Series: | Unmounted Replacement Bearings |
| Setscrew Torque (in-lbs): | 350-450 in/lbs | Static Load Rating (lb): | 10,063 lb |
| Dynamic Load Rating (lb): | 13,971 lb | Cage Type: | Land Riding Retainer |
| Maximum Operating Temperature (C): | 204 °C |
General Specifications
| UPC: | 662461259474 | Weight: | 5.75 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

