Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-23 HI
Part #:705095
Catalog #:ERX-23 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.4375 in |
| Outer Race OD (in): | 2.8346 in | Outer Race Width (in): | 0.938 in |
| Inner Ring OD (in): | 1.859 in | Centerline to Front Face (in): | 1 in |
| Outer Race OD (mm): | 72 mm | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 UNF |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Housing Type: | Insert (ER Style) |
| Seal Type: | High Temp Labyrinth | Misalignment: | None |
| Internal Clearance: | Increased | Expansion: | No |
| End Cap: | No | Options: | High Temperature |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Size Code: | 2-17 |
| Inner Ring Fillet Radius (in): | 0.04 in | Maximum Operating Temperature (F): | 400 °F |
| Vibration Frequency Roller Spin: | 0.0383 cps | Duty/Status: | Standard |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Speed (rpm): | 2200 rpm |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Locking Type: | Set Screw |
| Lubrication Type: | PTFE thickened Grease | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb | Maximum Operating Temperature (C): | 204 °C |
| Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461259757 | Weight: | 1.37 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

