Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - High Temperature - ERX-63 HI
Part #:707796
Catalog #:ERX-63 HI
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bore Size (in): | 3.9375 in |
| Outer Race OD (mm): | 190 mm | Centerline to Front Face (in): | 2.688 in |
| Inner Ring OD (in): | 5.172 in | Outer Race OD (in): | 7.4803 in |
| Outer Race Width (in): | 2.5 in | Length Through Bore (in): | 4.625 in |
| Outer Race Width (mm): | 63.5 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Set Screw Thread: | 5/8-18 UNF | Seal Type: | High Temp Labyrinth |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Increased |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Outer Ring Defect: | 0.0681 cps | Maximum Speed (rpm): | 700 rpm |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0986 cps |
| Size Code: | 2-43 | Maximum Operating Temperature (F): | 400 °F |
| Duty/Status: | Standard | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Setscrew Torque (in-lbs): | 1100-1400 in/lbs | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.044 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Fillet Radius (in): | 0.12 in | Locking Type: | Set Screw |
| Lubrication Type: | PTFE thickened Grease | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 23,553 lb | Dynamic Load Rating (lb): | 29,905 lb |
| Maximum Operating Temperature (C): | 204 °C |
General Specifications
| UPC: | 662461295168 | Weight: | 22.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

