Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Inner Race Able to be Relubricated - ERX-12 RL
Part #:705073
Catalog #:ERX-12 RL
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Exclusive inner ring with lubrication fitting allowing for relubrication without need for special housing machining
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.75 in |
| Outer Race OD (mm): | 47 mm | Inner Ring OD (in): | 1.188 in |
| Outer Race OD (in): | 1.8504 in | Centerline to Front Face (in): | 0.813 in |
| Outer Race Width (in): | 0.625 in | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 1/4-28 UNF |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Seal Type: | Felt Labyrinth Seal | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Options: | Inner Race Relubricatable |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Roller Spin: | 0.0381 cps | Duty/Status: | Standard |
| Maximum Speed (rpm): | 7300 rpm | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Size Code: | 2-012 | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Static Load Rating (lb): | 1,444 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,611 lb |
General Specifications
| UPC: | 662461259542 | Weight: | 0.45 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

