Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Inner Race Able to be Relubricated - ERX-24 RL
Part #:705083
Catalog #:ERX-24 RL
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Exclusive inner ring with lubrication fitting allowing for relubrication without need for special housing machining
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race Width (in): | 1.093 in |
| Outer Race OD (mm): | 80 mm | Outer Race OD (in): | 3.1496 in |
| Inner Ring OD (in): | 2.063 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | 5/16-24 UNF | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Misalignment Type: | Static Only | Options: | Inner Race Relubricatable |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Vibration Frequency Roller Spin: | 0.0376 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Ring Fillet Radius (in): | 0.06 in |
| Series: | Unmounted Replacement Bearings | Size Code: | 2-19 |
| Maximum Speed (rpm): | 4150 rpm | Ability to Relubricate: | Yes |
| Duty/Status: | Standard | Static Load Rating (lb): | 4,467 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461259641 | Weight: | 1.85 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

