Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Inner Race Able to be Relubricated - ERX-28 RL
Part #:705086
Catalog #:ERX-28 RL
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Exclusive inner ring with lubrication fitting allowing for relubrication without need for special housing machining
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.75 in |
| Outer Race Width (in): | 1.094 in | Outer Race OD (in): | 3.3465 in |
| Outer Race OD (mm): | 85 mm | Centerline to Front Face (in): | 1.188 in |
| Inner Ring OD (in): | 2.297 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Set Screw Thread: | 5/16-24 UNF |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Seal Type: | Felt Labyrinth Seal | Bore Shape: | Straight |
| Measure Units: | Inch | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Options: | Inner Race Relubricatable | Outer Ring Land Profile: | Tapered Lands |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Maximum Speed (rpm): | 3800 rpm | Vibration Frequency Roller Spin: | 0.0417 cps |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Duty/Status: | Standard | Size Code: | 2-111 |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Ring Fillet Radius (in): | 0.06 in | Dynamic Load Rating (lb): | 7,901 lb |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461259672 | Weight: | 2.37 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

