Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Inner Race Able to be Relubricated - ERX-31 RL
Part #:705089
Catalog #:ERX-31 RL
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Exclusive inner ring with lubrication fitting allowing for relubrication without need for special housing machining
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (in): | 1.9375 in |
| Centerline to Front Face (in): | 1.281 in | Outer Race OD (mm): | 90 mm |
| Outer Race OD (in): | 3.5433 in | Outer Race Width (in): | 1.125 in |
| Inner Ring OD (in): | 2.469 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Set Screw Thread: | 3/8-24 UNF | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Bearing Insert Coating: | Black Oxide | Options: | Inner Race Relubricatable |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Set Screw | Maximum Speed (rpm): | 3550 rpm |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Inner Ring Fillet Radius (in): | 0.06 in | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Duty/Status: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-115 | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Vibration Frequency Roller Spin: | 0.0445 cps | Vibration Frequency Inner Ring Defect: | 0.0984 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Dynamic Load Rating (lb): | 7,889 lb |
| Static Load Rating (lb): | 5,216 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461259696 | Weight: | 2.43 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

