Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Inner Race Able to be Relubricated - ERX-16C RL
Part #:707520
Catalog #:ERX-16C RL
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Exclusive inner ring with lubrication fitting allowing for relubrication without need for special housing machining
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 1 in |
| Inner Ring OD (in): | 1.375 in | Outer Race Width (in): | 0.75 in |
| Centerline to Front Face (in): | 0.859 in | Outer Race OD (mm): | 52 mm |
| Outer Race OD (in): | 2.0472 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 1/4-28 UNF | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| End Cap: | No | Options: | Inner Race Relubricatable |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Maximum Speed (rpm): | 6350 rpm | Duty/Status: | Standard |
| Size Code: | 2-015 | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Roller Spin: | 0.0442 cps | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Static Load Rating (lb): | 1,651 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,801 lb |
General Specifications
| UPC: | 662461289587 | Weight: | 0.68 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

