Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-10 LO
Part #:704958
Catalog #:ERX-10 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.625 in |
| Outer Race OD (in): | 1.8504 in | Outer Race Width (in): | 0.625 in |
| Inner Ring OD (in): | 1.188 in | Centerline to Front Face (in): | 0.813 in |
| Outer Race OD (mm): | 47 mm | Length Through Bore (in): | 1.219 in |
| Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 UNF |
| Rolling Element: | Ball Bearing | Seal Type: | Cut Down Felt Labyrinth |
| Housing Type: | Insert (ER Style) | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Options: | Low Drag | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Size Code: | 2-012 | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Inner Ring Fillet Radius (in): | 0.04 in |
| Maximum Speed (rpm): | 5800 rpm | Vibration Frequency Roller Spin: | 0.0381 cps |
| Ability to Relubricate: | Yes | Vibration Frequency Outer Ring Defect: | 0.0593 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Duty/Status: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 2,611 lb | Static Load Rating (lb): | 1,444 lb |
General Specifications
| UPC: | 662461258606 | Weight: | 0.50 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

