Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-14 LO
Part #:704960
Catalog #:ERX-14 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 0.875 in |
| Outer Race OD (mm): | 52 mm | Outer Race OD (in): | 2.0472 in |
| Outer Race Width (in): | 0.75 in | Centerline to Front Face (in): | 0.859 in |
| Inner Ring OD (in): | 1.375 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Seal Type: | Cut Down Felt Labyrinth |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 1/4-28 UNF | Bore Shape: | Straight |
| Measure Units: | Inch | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Options: | Low Drag |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Inner Ring Fillet Radius (in): | 0.04 in | Ability to Relubricate: | Yes |
| Maximum Speed (rpm): | 5000 rpm | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Size Code: | 2-015 | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Series: | Unmounted Replacement Bearings |
| Duty/Status: | Standard | Dynamic Load Rating (lb): | 2,801 lb |
| Static Load Rating (lb): | 1,651 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461258620 | Weight: | 1.04 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

