Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-16 LO
Part #:704962
Catalog #:ERX-16 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.38 in | Bore Size (in): | 1 in |
| Inner Ring OD (in): | 1.375 in | Outer Race OD (in): | 2.0472 in |
| Outer Race Width (in): | 0.75 in | Outer Race OD (mm): | 52 mm |
| Centerline to Front Face (in): | 0.859 in | Length Through Bore (in): | 1.375 in |
| Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Seal Type: | Cut Down Felt Labyrinth |
| Housing Type: | Insert (ER Style) | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 UNF |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| End Cap: | No | Outer Ring Land Profile: | Tapered Lands |
| Options: | Low Drag | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Duty/Status: | Standard | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Size Code: | 2-015 | Vibration Frequency Roller Spin: | 0.0442 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Ability to Relubricate: | Yes |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Series: | Unmounted Replacement Bearings | Maximum Speed (rpm): | 5000 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Static Load Rating (lb): | 1,651 lb |
| Dynamic Load Rating (lb): | 2,801 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461258644 | Weight: | 0.54 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

