Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-19 LO
Part #:704964
Catalog #:ERX-19 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1875 in |
| Outer Race Width (in): | 0.875 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race OD (in): | 2.4409 in | Inner Ring OD (in): | 1.594 in |
| Outer Race OD (mm): | 62 mm | Length Through Bore (in): | 1.5 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Seal Type: | Cut Down Felt Labyrinth | Insert Material: | 52100 Bearing Steel |
| Set Screw Thread: | 1/4-28 UNF | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| End Cap: | No | Options: | Low Drag |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Size Code: | 2-13 | Duty/Status: | Standard |
| Locking Type: | Set Screw | Maximum Speed (rpm): | 4300 rpm |
| Series: | Unmounted Replacement Bearings | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubrication Type: | Lithium NLGI 2 Low Torque Grease | Setscrew Torque (in-lbs): | 65-85 in/lbs |
| Maximum Operating Temperature (F): | 220 °F | Inner Ring Fillet Radius (in): | 0.04 in |
| Vibration Frequency Roller Spin: | 0.0385 cps | Static Load Rating (lb): | 2,567 lb |
| Dynamic Load Rating (lb): | 4,381 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461258668 | Weight: | 0.93 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

