Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-22 LO
Part #:704967
Catalog #:ERX-22 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.375 in |
| Inner Ring OD (in): | 1.859 in | Centerline to Front Face (in): | 1 in |
| Outer Race OD (mm): | 72 mm | Outer Race Width (in): | 0.938 in |
| Outer Race OD (in): | 2.8346 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Seal Type: | Cut Down Felt Labyrinth | Rolling Element: | Ball Bearing |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Set Screw Thread: | 5/16-24 UNF |
| Bore Shape: | Straight | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Options: | Low Drag | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 2-17 |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Maximum Speed (rpm): | 3700 rpm | Inner Ring Fillet Radius (in): | 0.04 in |
| Ability to Relubricate: | Yes | Duty/Status: | Standard |
| Series: | Unmounted Replacement Bearings | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 3,493 lb |
| Dynamic Load Rating (lb): | 5,782 lb | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461258699 | Weight: | 1.30 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

