Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-24 LO
Part #:704969
Catalog #:ERX-24 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.5 in |
| Outer Race OD (in): | 3.1496 in | Outer Race OD (mm): | 80 mm |
| Outer Race Width (in): | 1.093 in | Centerline to Front Face (in): | 1.188 in |
| Inner Ring OD (in): | 2.063 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Set Screw Thread: | 5/16-24 UNF | Measure Units: | Inch |
| Seal Type: | Cut Down Felt Labyrinth | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Options: | Low Drag | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Series: | Unmounted Replacement Bearings | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0376 cps | Locking Type: | Set Screw |
| Inner Ring Fillet Radius (in): | 0.06 in | Maximum Operating Temperature (F): | 220 °F |
| Maximum Speed (rpm): | 3300 rpm | Duty/Status: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Size Code: | 2-19 |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Lubrication Type: | Lithium NLGI 2 Low Torque Grease | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,340 lb | Static Load Rating (lb): | 4,467 lb |
General Specifications
| UPC: | 662461258712 | Weight: | 1.79 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

