Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-28 LO
Part #:704971
Catalog #:ERX-28 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (in): | 1.75 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race Width (in): | 1.094 in |
| Outer Race OD (mm): | 85 mm | Inner Ring OD (in): | 2.297 in |
| Outer Race OD (in): | 3.3465 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Set Screw Thread: | 5/16-24 UNF | Rolling Element: | Ball Bearing |
| Seal Type: | Cut Down Felt Labyrinth | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Options: | Low Drag | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Roller Spin: | 0.0417 cps | Size Code: | 2-111 |
| Lubrication Type: | Lithium NLGI 2 Low Torque Grease | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Locking Type: | Set Screw | Inner Ring Fillet Radius (in): | 0.06 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (rpm): | 3000 rpm |
| Maximum Operating Temperature (F): | 220 °F | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Duty/Status: | Standard | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Ability to Relubricate: | Yes |
| Series: | Unmounted Replacement Bearings | Static Load Rating (lb): | 5,139 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 7,901 lb |
General Specifications
| UPC: | 662461258736 | Weight: | 2.31 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

