Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-31 LO
Part #:704972
Catalog #:ERX-31 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.03 in | Bore Size (in): | 1.9375 in |
| Outer Race Width (in): | 1.125 in | Inner Ring OD (in): | 2.469 in |
| Outer Race OD (mm): | 90 mm | Centerline to Front Face (in): | 1.281 in |
| Outer Race OD (in): | 3.5433 in | Length Through Bore (in): | 2.031 in |
| Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Seal Type: | Cut Down Felt Labyrinth |
| Set Screw Thread: | 3/8-24 UNF | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment Type: | Static Only | Options: | Low Drag |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Tapered Lands |
| Bearing Insert Coating: | Black Oxide | End Cap: | No |
| Cage Material: | PPS - Polyphenylene Sulfide | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Roller Spin: | 0.0445 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Size Code: | 2-115 | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Duty/Status: | Standard | Inner Ring Fillet Radius (in): | 0.06 in |
| Maximum Speed (rpm): | 2800 rpm | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Locking Type: | Set Screw |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Outer Ring Defect: | 0.0683 cps | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,889 lb | Static Load Rating (lb): | 5,216 lb |
General Specifications
| UPC: | 662461258743 | Weight: | 2.43 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

