Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-38 LO
Part #:704975
Catalog #:ERX-38 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.375 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race Width (in): | 1.25 in |
| Inner Ring OD (in): | 2.984 in | Outer Race OD (mm): | 110 mm |
| Outer Race OD (in): | 4.3307 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Bore Shape: | Straight |
| Set Screw Thread: | 3/8-24 UNF | Rolling Element: | Ball Bearing |
| Seal Type: | Cut Down Felt Labyrinth | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Misalignment Type: | Static Only | Options: | Low Drag |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Black Oxide |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Size Code: | 2-27 |
| Series: | Unmounted Replacement Bearings | Duty/Status: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Setscrew Torque (in-lbs): | 230-300 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Inner Ring Fillet Radius (in): | 0.08 in |
| Lubrication Type: | Lithium NLGI 2 Low Torque Grease | Maximum Speed (rpm): | 2300 rpm |
| Vibration Frequency Roller Spin: | 0.0432 cps | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Static Load Rating (lb): | 8,150 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 11,789 lb |
General Specifications
| UPC: | 662461258774 | Weight: | 3.95 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

