Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-20 LOA
Part #:706359
Catalog #:ERX-20 LOA
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (in): | 1.25 in |
| Inner Ring OD (in): | 1.859 in | Outer Race OD (mm): | 72 mm |
| Outer Race OD (in): | 2.8346 in | Outer Race Width (in): | 0.938 in |
| Centerline to Front Face (in): | 1 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Seal Type: | Cut Down Felt Labyrinth | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 5/16-24 UNF | Misalignment: | None |
| Internal Clearance: | Standard | Expansion: | No |
| Bearing Insert Coating: | Black Oxide | Outer Ring Land Profile: | Tapered Lands |
| Options: | Low Drag | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Misalignment Type: | Static Only |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0383 cps | Duty/Status: | Standard |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 2-17 |
| Maximum Speed (rpm): | 3700 rpm | Inner Ring Fillet Radius (in): | 0.04 in |
| Locking Type: | Set Screw | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb | Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461270721 | Weight: | 1.35 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

