Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-207 LO
Part #:708190
Catalog #:ERX-207 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.69 in | Bore Size (mm): | 35 mm |
| Centerline to Front Face (in): | 1 in | Outer Race Width (in): | 0.938 in |
| Outer Race OD (in): | 2.8346 in | Outer Race OD (mm): | 72 mm |
| Inner Ring OD (in): | 1.859 in | Length Through Bore (in): | 1.688 in |
| Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Set Screw Thread: | 5/16-24 UNF | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert (ER Style) | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Measure Units: | Metric |
| Seal Type: | Cut Down Felt Labyrinth | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Misalignment Type: | Static Only |
| Options: | Low Drag | Outer Ring Land Profile: | Tapered Lands |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0383 cps | Maximum Speed (rpm): | 3700 rpm |
| Series: | Unmounted Replacement Bearings | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Inner Ring Fillet Radius (in): | 0.04 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 2-17 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Duty/Status: | Standard | Static Load Rating (lb): | 16,301 lb |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 25,718 lb |
General Specifications
| UPC: | 662461298756 | Weight: | 1.37 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

