Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-209 LO
Part #:708353
Catalog #:ERX-209 LO
KEY FEATURES
- ER style cylindrical OD bearing with snap and with black oxided bearing rings
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Extra low drag seal cut down felt labyrinth seal and flinger
- Features a channeling grease that reduces drag while lubricating the bearing
- Nylon retainer to reduce overall drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.94 in | Bore Size (mm): | 45 mm |
| Outer Race OD (mm): | 85 mm | Centerline to Front Face (in): | 1.188 in |
| Outer Race OD (in): | 3.3465 in | Outer Race Width (in): | 1.094 in |
| Inner Ring OD (in): | 2.297 in | Length Through Bore (in): | 1.938 in |
| Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | M8 x 1.25 |
| Seal Type: | Cut Down Felt Labyrinth | Measure Units: | Metric |
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Insert Material: | 52100 Bearing Steel | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Platform: | Gold Line Ball Bearing | Options: | Low Drag |
| End Cap: | No | Bearing Insert Coating: | Black Oxide |
| Precision Rating: | ABEC 1 | Cage Material: | PPS - Polyphenylene Sulfide |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Vibration Frequency Inner Ring Defect: | 0.0994 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Size Code: | 2-111 | Lubrication Type: | Lithium NLGI 2 Low Torque Grease |
| Maximum Operating Temperature (F): | 220 °F | Setscrew Torque (in-lbs): | 125-165 in/lbs |
| Duty/Status: | Standard | Maximum Speed (rpm): | 3000 rpm |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Inner Ring Fillet Radius (in): | 0.06 in | Vibration Frequency Roller Spin: | 0.0417 cps |
| Series: | Unmounted Replacement Bearings | Dynamic Load Rating (lb): | 7,901 lb |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461299593 | Weight: | 2.31 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

