Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - Low Drag - ERX-19 RLH
Part #:708531
Catalog #:ERX-19 RLH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1875 in | Inner Ring OD (in): | 1.594 in |
| Length Through Bore (in): | 1.5 in | Outer Race OD (mm): | 62 mm |
| Overall Width (in): | 1.5 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race Width (in): | 0.875 in | Outer Race OD (in): | 2.4409 in |
| Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Outer Ring Land Profile: | Tapered Lands | Misalignment: | None |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 UNF |
| Cage Material: | PPS - Polyphenylene Sulfide | Internal Clearance: | Standard |
| Housing Type: | Insert (ER Style) | Misalignment Type: | Static Only |
| Measure Units: | Inch | Expansion: | No |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Precision Rating: | ABEC 1 | Bearing Insert Coating: | Black Oxide |
| Insert Material: | 52100 Bearing Steel | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Duty/Status: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0385 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Setscrew Torque (in-lbs): | 65-85 in/lbs | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Size Code: | 2-13 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 4,381 lb | Static Load Rating (lb): | 2,567 lb |
General Specifications
| UPC: | 662461300701 | Weight: | 0.93 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

