Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN206T
Part #:711486
Catalog #:ERX-PN206T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (mm): | 30 mm |
| Collar OD (in): | 2.23 in | Outer Race OD (in): | 2.4409 in |
| Centerline to Front Face (in): | 0.938 in | Outer Race OD (mm): | 62 mm |
| Inner Ring OD (in): | 1.594 in | Outer Race Width (in): | 0.875 in |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Measure Units: | Metric | Seal Type: | Triple Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Torx Cap Screw: | 10-24 UNC |
| Rolling Element: | Ball Bearing | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| Platform: | PN Gold | Options: | Corrosion Resistant |
| Bearing Insert Coating: | Phosphorus Nickel Coated | End Cap: | No |
| Certifications: | IP69K | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Series: | Unmounted Replacement Bearings | Size Code: | 2-13 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Ability to Relubricate: | Yes |
| Maximum Speed (rpm): | 2300 rpm | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Duty/Status: | Standard |
| Locking Type: | Concentric | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Roller Spin: | 0.0385 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Setscrew Torque (in-lbs): | 100 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Static Load Rating (lb): | 2,567 lb | Dynamic Load Rating (lb): | 4,381 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461340066 | Weight: | 1.05 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

