Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN20RT
Part #:711488
Catalog #:ERX-PN20RT
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.56 in | Bore Size (in): | 1.25 in |
| Outer Race Width (in): | 0.875 in | Outer Race OD (mm): | 62 mm |
| Outer Race OD (in): | 2.4409 in | Collar OD (in): | 2.23 in |
| Inner Ring OD (in): | 1.594 in | Centerline to Front Face (in): | 0.938 in |
| Length Through Bore (in): | 1.56 in | Outer Race Width (mm): | 22.2 mm |
Technical Specifications
| Bore Shape: | Straight | Torx Cap Screw: | 10-24 UNC |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Seal Type: | Triple Lip Contact Seal | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Platform: | PN Gold |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Tapered Lands |
| End Cap: | No | Options: | Corrosion Resistant |
| Certifications: | IP69K | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Setscrew Torque (in-lbs): | 100 in/lbs |
| Ability to Relubricate: | Yes | Inner Ring Fillet Radius (in): | 0.04 in |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Duty/Status: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Roller Spin: | 0.0385 cps | Maximum Speed (rpm): | 2300 rpm |
| Series: | Unmounted Replacement Bearings | Size Code: | 2-13 |
| Cage Type: | Land Riding Retainer | Static Load Rating (lb): | 2,567 lb |
| Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662461340073 | Weight: | 1.41 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

