Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN20T
Part #:711490
Catalog #:ERX-PN20T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.25 in |
| Centerline to Front Face (in): | 1.063 in | Outer Race OD (mm): | 72 mm |
| Inner Ring OD (in): | 1.859 in | Collar OD (in): | 2.62 in |
| Outer Race Width (in): | 0.938 in | Outer Race OD (in): | 2.8346 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Torx Cap Screw: | 1/4-20 UNC |
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Type: | Insert (ER Style) | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Triple Lip Contact Seal | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Platform: | PN Gold | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Options: | Corrosion Resistant | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Ring Fillet Radius (in): | 0.04 in |
| Size Code: | 2-17 | Series: | Unmounted Replacement Bearings |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Locking Type: | Concentric |
| Setscrew Torque (in-lbs): | 240 in/lbs | Maximum Speed (rpm): | 2000 rpm |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Duty/Status: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 5,782 lb |
| Static Load Rating (lb): | 3,493 lb |
General Specifications
| UPC: | 662461339718 | Weight: | 1.65 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

