Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN22T
Part #:711493
Catalog #:ERX-PN22T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Bore Size (in): | 1.375 in |
| Collar OD (in): | 2.62 in | Outer Race OD (mm): | 72 mm |
| Inner Ring OD (in): | 1.859 in | Centerline to Front Face (in): | 1.063 in |
| Outer Race OD (in): | 2.8346 in | Outer Race Width (in): | 0.938 in |
| Length Through Bore (in): | 1.75 in | Outer Race Width (mm): | 23.8 mm |
Technical Specifications
| Bore Shape: | Straight | Seal Type: | Triple Lip Contact Seal |
| Torx Cap Screw: | 1/4-20 UNC | Housing Type: | Insert (ER Style) |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant |
| Bearing Insert Coating: | Phosphorus Nickel Coated | End Cap: | No |
| Platform: | PN Gold | Misalignment Type: | Static Only |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Locking Type: | Concentric |
| Duty/Status: | Standard | Maximum Speed (rpm): | 2000 rpm |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Roller Spin: | 0.0383 cps |
| Maximum Operating Temperature (F): | 220 °F | Setscrew Torque (in-lbs): | 240 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Ring Fillet Radius (in): | 0.04 in |
| Size Code: | 2-17 | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 3,493 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 5,782 lb |
General Specifications
| UPC: | 662461340080 | Weight: | 1.37 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

