Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN24T
Part #:711499
Catalog #:ERX-PN24T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (in): | 1.5 in |
| Outer Race OD (in): | 3.1496 in | Centerline to Front Face (in): | 1.25 in |
| Outer Race Width (in): | 1.093 in | Inner Ring OD (in): | 2.688 in |
| Outer Race OD (mm): | 80 mm | Collar OD (in): | 2.75 in |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Torx Cap Screw: | 1/4-20 UNC |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Insert (ER Style) |
| Seal Type: | Triple Lip Contact Seal | Expansion: | No |
| Misalignment: | None | Internal Clearance: | Standard |
| Options: | Corrosion Resistant | End Cap: | No |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Platform: | PN Gold | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Maximum Operating Temperature (F): | 220 °F |
| Inner Ring Fillet Radius (in): | 0.06 in | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 240 in/lbs |
| Maximum Speed (rpm): | 1750 rpm | Locking Type: | Concentric |
| Series: | Unmounted Replacement Bearings | Duty/Status: | Standard |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Vibration Frequency Roller Spin: | 0.0376 cps |
| Size Code: | 2-19 | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461340103 | Weight: | 2.15 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

