Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN31T
Part #:711506
Catalog #:ERX-PN31T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.09 in | Bore Size (in): | 1.9375 in |
| Outer Race Width (in): | 1.125 in | Collar OD (in): | 3.47 in |
| Outer Race OD (mm): | 90 mm | Centerline to Front Face (in): | 1.344 in |
| Outer Race OD (in): | 3.5433 in | Inner Ring OD (in): | 2.469 in |
| Length Through Bore (in): | 2.09 in | Outer Race Width (mm): | 28.6 mm |
Technical Specifications
| Seal Type: | Triple Lip Contact Seal | Measure Units: | Inch |
| Housing Type: | Insert (ER Style) | Bore Shape: | Straight |
| Torx Cap Screw: | 5/16-18 UNC | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel | Internal Clearance: | Standard |
| Misalignment: | None | Expansion: | No |
| Options: | Corrosion Resistant | End Cap: | No |
| Platform: | PN Gold | Outer Ring Land Profile: | Tapered Lands |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Certifications: | IP69K | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Vibration Frequency Roller Spin: | 0.0445 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Fillet Radius (in): | 0.06 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Setscrew Torque (in-lbs): | 495 in/lbs |
| Duty/Status: | Standard | Vibration Frequency Outer Ring Defect: | 0.0683 cps |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Concentric |
| Maximum Speed (rpm): | 1500 rpm | Series: | Unmounted Replacement Bearings |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Ability to Relubricate: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0984 cps | Size Code: | 2-115 |
| Dynamic Load Rating (lb): | 7,889 lb | Cage Type: | Land Riding Retainer |
| Static Load Rating (lb): | 5,216 lb |
General Specifications
| UPC: | 662461340134 | Weight: | 3.38 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

