Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN208T
Part #:711879
Catalog #:ERX-PN208T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.06 in | Bore Size (mm): | 40 mm |
| Outer Race Width (in): | 1.093 in | Outer Race OD (in): | 3.1496 in |
| Outer Race OD (mm): | 80 mm | Inner Ring OD (in): | 2.063 in |
| Collar OD (in): | 2.75 in | Centerline to Front Face (in): | 1.25 in |
| Length Through Bore (in): | 2.06 in | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Seal Type: | Triple Lip Contact Seal | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert (ER Style) |
| Torx Cap Screw: | 10-24 UNC | Misalignment: | None |
| Expansion: | No | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Tapered Lands | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Platform: | PN Gold | Options: | Corrosion Resistant |
| Misalignment Type: | Static Only | End Cap: | No |
| Certifications: | IP69K | Precision Rating: | ABEC 1 |
| Cage Material: | PPS - Polyphenylene Sulfide | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Ring Fillet Radius (in): | 0.06 in |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Ability to Relubricate: | Yes |
| Maximum Speed (rpm): | 1750 rpm | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0376 cps | Setscrew Torque (in-lbs): | 100 in/lbs |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-19 |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Locking Type: | Concentric |
| Maximum Operating Temperature (F): | 220 °F | Duty/Status: | Standard |
| Static Load Rating (lb): | 4,467 lb | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461342152 | Weight: | 2.04 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

