Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Concentric Lock - Corrosion Resistant - ERX-PN32T
Part #:712753
Catalog #:ERX-PN32T
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Bore Size (in): | 2 in |
| Outer Race OD (in): | 3.937 in | Inner Ring OD (in): | 2.719 in |
| Centerline to Front Face (in): | 1.375 in | Outer Race OD (mm): | 100 mm |
| Outer Race Width (in): | 1.188 in | Collar OD (in): | 3.6 in |
| Length Through Bore (in): | 2.25 in | Outer Race Width (mm): | 30.2 mm |
Technical Specifications
| Seal Type: | Triple Lip Contact Seal | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Torx Cap Screw: | 1/4-20 UNC |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Expansion: | No |
| Internal Clearance: | Standard | Misalignment: | None |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Phosphorus Nickel Coated |
| End Cap: | No | Platform: | PN Gold |
| Outer Ring Land Profile: | Tapered Lands | Options: | Corrosion Resistant |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease | Inner Ring Fillet Radius (in): | 0.08 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Size Code: | 2-23 |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Duty/Status: | Standard | Series: | Unmounted Replacement Bearings |
| Maximum Speed (rpm): | 1350 rpm | Locking Type: | Concentric |
| Setscrew Torque (in-lbs): | 240 in/lbs | Maximum Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0437 cps |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 9,752 lb |
| Static Load Rating (lb): | 6,601 lb |
General Specifications
| UPC: | 662461348734 | Weight: | 3.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

