Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Phosphorus Nickel Coated - Setscrew Lock - Corrosion Resistant - ERX-PN39
Part #:711514
Catalog #:ERX-PN39
KEY FEATURES
- ER style bearing with high phosphorous electroless nickel plated 52100 steel and corrosion resistant snap ring for exceptional corrosion resistance
- High performance triple lip contact seal design provides multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain lubrication
- Zone hardened inner ring with 120° spacing setscrew lock with corrosion resistant setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Tapered Lands ensures that lubricant will be easily redirected back to the raceway
- USDA H1 complaint food grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.56 in | Bore Size (in): | 2.4375 in |
| Outer Race OD (in): | 4.3307 in | Centerline to Front Face (in): | 1.563 in |
| Outer Race OD (mm): | 110 mm | Inner Ring OD (in): | 2.984 in |
| Outer Race Width (in): | 1.25 in | Length Through Bore (in): | 2.563 in |
| Outer Race Width (mm): | 31.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Set Screw Thread: | 3/8-24 UNF | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Seal Type: | Triple Lip Contact Seal | Internal Clearance: | Standard |
| Expansion: | No | Misalignment: | None |
| Misalignment Type: | Static Only | Platform: | PN Gold |
| Outer Ring Land Profile: | Tapered Lands | End Cap: | No |
| Options: | Corrosion Resistant | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Certifications: | IP69K | Cage Material: | PPS - Polyphenylene Sulfide |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Inner Ring Fillet Radius (in): | 0.08 in |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Ability to Relubricate: | Yes | Size Code: | 2-27 |
| Setscrew Torque (in-lbs): | 230-300 in/lbs | Maximum Speed (rpm): | 1250 rpm |
| Series: | Unmounted Replacement Bearings | Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0432 cps | Duty/Status: | Standard |
| Static Load Rating (lb): | 8,150 lb | Dynamic Load Rating (lb): | 11,789 lb |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461339879 | Weight: | 4.00 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

