Browning Mounted Insert Only Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VER-212 SK2409
Part #:768457
Catalog #:VER-212 SK2409
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.22 in | Bore Size (in): | 0.75 in |
| Inner Ring OD (in): | 1.188 in | Collar OD (in): | 1.8 in |
| Outer Race Width (in): | 0.625 in | Outer Race OD (mm): | 47 mm |
| Centerline to Front Face (in): | 0.807 in | Outer Race OD (in): | 1.8504 in |
| Length Through Bore (in): | 1.219 in | Outer Race Width (mm): | 15.9 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert (ER Style) |
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Single Lip Contact Seal with Flinger |
| Internal Clearance: | Standard | Expansion: | No |
| Misalignment: | None | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Inner Ring |
| End Cap: | No | Cage Material: | Molded fiber glass reinforced nylon |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Duty/Status: | Standard |
| Maximum Speed (rpm): | 6500 rpm | Size Code: | 204 |
| Inner Ring Fillet Radius (in): | 0.04 in | Locking Type: | Set Screw |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Inner Race Heat Treat Method: | Zone-Hardened | Series: | Unmounted Replacement Bearings |
| Vibration Frequency Roller Spin: | 0.0332 cps | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 200 °F | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Dynamic Load Rating (lb): | 2,108 lb | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 1,117 lb |
General Specifications
| UPC: | 662460499192 | Weight: | 0.85 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

