Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-207-15
Part #:D20715
Catalog #:D-207-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 35 mm | Outer Width (in): | 0.938 in |
| Outside Diameter (mm): | 71.99884 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Misalignment: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Platform: | Journal Bearing | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Dynamic Load Rating (lb): | 9,600 lb | Separable: | Inner/Outer ring-both sides |
| Component Type: | Complete with Outer and Inner race | Enclosure: | Open |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015180 | Weight: | 1.06 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.80 IN |

