Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-212
Part #:D212
Catalog #:D-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 60 mm | Outer Width (in): | 1.938 in |
| Outside Diameter (mm): | 109.99978 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Cage Material: | Steel |
| Platform: | Journal Bearing | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Dynamic Load Rating (lb): | 21,000 lb | Enclosure: | Open |
| Component Type: | Complete with Outer and Inner race | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015319 | Weight: | 3.41 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.61 IN |

