Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-213-33
Part #:D21333
Catalog #:D-213-33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 65 mm | Outside Diameter (mm): | 119.99976 mm |
| Outer Width (in): | 2.063 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Platform: | Journal Bearing | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 28,700 lb | Enclosure: | Open |
| Separable: | Inner/Outer ring-both sides | Component Type: | Complete with Outer and Inner race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015371 | Weight: | 5.99 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 3.30 IN |

