Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-218-45
Part #:D21845
Catalog #:D-218-45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 90 mm | Outer Width (in): | 2.8125 in |
| Outside Diameter (mm): | 159.99968 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Cage Material: | Steel | Misalignment: | No |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Platform: | Journal Bearing |
| Dynamic Load Rating (lb): | 51,600 lb | Enclosure: | Open |
| Component Type: | Complete with Outer and Inner race | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015517 | Weight: | 13.86 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 4.60 IN |

