Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-219-48
Part #:D21948
Catalog #:D-219-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 95 mm | Outer Width (in): | 3 in |
| Outside Diameter (mm): | 169.99966 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Platform: | Journal Bearing | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 63,400 lb | Enclosure: | Open |
| Separable: | Inner/Outer ring-both sides | Component Type: | Complete with Outer and Inner race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015548 | Weight: | 18.00 LB |
| Packaged Length: | 9.63 IN | Packaged Width: | 8.75 IN |
| Packaged Height: | 3.00 IN |

