Rollway Radial Journal Roller Bearing - Outer, Inner, Roller Assembly - D-319-50
Part #:D31950
Catalog #:D-319-50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 95 mm | Outer Width (in): | 3.125 in |
| Outside Diameter (mm): | 199.9996 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Journal Bearing |
| Dynamic Load Rating (lb): | 67,500 lb | Component Type: | Complete with Outer and Inner race |
| Enclosure: | Open | Separable: | Inner/Outer ring-both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410015913 | Weight: | 29.00 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 5.71 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

