McGill 5452050500 - MR 20 RSS BULK
Part #:5452050500
Catalog #:MR 20 RSS BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Outside Diameter (in): | 1.75 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Number of Rows: | 1 | Cage Material: | Steel |
| Rolling Element: | Needle Roller Bearing | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer and Rollers |
| Retainer: | Yes |
General Specifications
| UPC: | 726166125523 | Weight: | 0.30 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 1.65 IN |
| Packaged Height: | 1.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

