McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 31
Part #:5403100000
Catalog #:MR 31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.9375 in |
| Outside Diameter (in): | 2.5 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Bore Type: | Straight | Misalignment: | No |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Speed [Max] Grease (RPM): | 3,000 rpm | Dynamic Load Rating (lb): | 12,400 lb |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 22,400 lb |
| Duplexing: | No | Sealed: | None |
| Speed [Max] Oil (RPM): | 6,000 rpm | Full Complement/Caged: | Caged |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 26 2S | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064099 | Weight: | 0.52 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

