McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 52
Part #:5405200000
Catalog #:MR 52
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.2500 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outer Width (in): | 1.75 in | Outside Diameter (in): | 4.25 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Speed [Max] Oil (RPM): | 3,700 rpm | Static Load Rating (lb): | 64,400 lb |
| Dynamic Load Rating (lb): | 29,900 lb | Speed [Max] Grease (RPM): | 1,850 rpm |
| Full Complement/Caged: | Caged | Platform: | Cagerol Bearing |
| Sealed: | None | Duplexing: | No |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 44 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064129 | Weight: | 2.21 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

