McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 64
Part #:5406400000
Catalog #:MR 64
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 4 in |
| Outer Width (in): | 2 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outside Diameter (in): | 5 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Misalignment: | No | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Full Complement/Caged: | Caged | Platform: | Cagerol Bearing |
| Sealed: | None | Speed [Max] Oil (RPM): | 3,000 rpm |
| Speed [Max] Grease (RPM): | 1,500 rpm | Dynamic Load Rating (lb): | 38,000 lb |
| Duplexing: | No | Static Load Rating (lb): | 93,800 lb |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 56 |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064426 | Weight: | 3.03 LB |
| Packaged Length: | 5.68 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

