McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 68
Part #:5406800000
Catalog #:MR 68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 4.2500 in |
| Outside Diameter (in): | 5.25 in | Outer Width (in): | 2 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Misalignment: | No | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Speed [Max] Grease (RPM): | 1,400 rpm | Platform: | Cagerol Bearing |
| Dynamic Load Rating (lb): | 39,500 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Speed [Max] Oil (RPM): | 2,820 rpm | Static Load Rating (lb): | 101,000 lb |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Standard Met: | ABMA, ISO, MS 51961-46 |
| Related Inner Ring: | MI 58 | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064488 | Weight: | 3.20 LB |
| Packaged Length: | 5.68 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

