McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 68 DS
Part #:5406802000
Catalog #:MR 68 DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 4.2500 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outside Diameter (in): | 5.25 in |
| Outer Width (in): | 2 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Radial Clearance: | Normal | Misalignment: | No |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Static Load Rating (lb): | 101,000 lb | Speed [Max] Oil (RPM): | 2,820 rpm |
| Speed [Max] Grease (RPM): | 1,410 rpm | Duplexing: | Yes |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Sealed: | None | Dynamic Load Rating (lb): | 65,200 lb |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Open | Retainer: | Yes |
General Specifications
| UPC: | 726166499907 | Weight: | 6.06 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 5.25 IN |

