McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 72 DS
Part #:5407202000
Catalog #:MR 72 DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 4.5000 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outside Diameter (in): | 6 in |
| Outer Width (in): | 2.25 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Number of Rows: | 1 | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | Normal |
| Static Load Rating (lb): | 130,000 lb | Duplexing: | Yes |
| Sealed: | None | Dynamic Load Rating (lb): | 99,500 lb |
| Speed [Max] Grease (RPM): | 1,330 rpm | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 2,660 rpm | Platform: | Cagerol Bearing |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | Yes |
General Specifications
| UPC: | 726166491697 | Weight: | 11.20 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 2.34 IN |
| Packaged Height: | 7.25 IN |

