McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 80
Part #:5408000000
Catalog #:MR 80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 5 in | Housing & Shaft Fillet (in): | 0.1 in |
| Outside Diameter (in): | 6.5 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 2.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 148,000 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed [Max] Oil (RPM): | 2,400 rpm | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,200 rpm | Dynamic Load Rating (lb): | 64,600 lb |
| Precision Rating: | RBEC-1 | Flanges: | No flange |
| Lubrication Hole Type: | Lubrication groove and hole | Related Inner Ring: | MI 64, MI 68 |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Open | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064563 | Weight: | 6.53 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

